Shelton, Conn. – Aug. 25, 2016 – Hubbell Premise Wiring has added a variety of practical new solutions to its AV in-wall product line, providing even more options for whatever connections are required in today’s high-tech environments.
USB 2.0 High Speed over UTP Extender
The newest product to join the AV line-up is Hubbell’s USB 2.0 High Speed over UTP Extender, which supports the high 480 Mbps speeds required for high-bandwidth, real-time applications that include cameras, storage devices, speakers, and microphones. The product installs quickly with its 110-style punch-down termination method, utilized on all Hubbell AV over UTP Extenders. With front or rear external power options, ample power can be provided to USB devices, improving reliability.
High-Capacity Gangable AV Wallboxes
For power, data and AV delivery in one box (in two- and three-gang configurations), High-Capacity Gangable AV Wallboxes are designed to provide infinite options by offering the ability to combine configurations and create larger gang boxes. They also feature industry leading capacity, 2” KO’s, and many other features needed for modern applications.
Hubbell iSTATION Multi-Service Frames
Designed to combine power, data and AV delivery into one plate, Hubbell iSTATION Multi-Service Frames offer one- to four-gang options, and are compatible with all Hubbell iSTATION modules, keystone connections, and standard decorator-style electrical and AV devices.
Flat-Panel Connection Enclosures
A new four gang version of Hubbell’s popular recessed FPTV enclosure is now available and is the perfect solution for commercial and educational environments that incorporate flat screens for digital signage, smartboards, or other applications. Hubbell’s Flat-Panel Connection Enclosures deliver connections to any digital display application while concealing power and AV cables behind
the display.
Feed-Through Plates
Ideal for simple installations in commercial, hospitality, and residential environments, Hubbell provides dedicated one- and two-gang feed-through plates for a low-profile way to offer direct AV connections where they’re needed.
Recessed Receptacles
Also ideal for use in simple commercial, hospitality, and residential installations, these recessed, 15V duplex outlet are available with snap-fit or feed-through AV delivery. The snap-fit version accommodates multiple connectors; the feed-through version allows for direct connections.
“Whether it’s a commercial or residential environment, Hubbell provides quality connections wherever they are needed.” says Nate Herring, senior product manager for Hubbell Premise Wiring. “These new AV solutions provide consistent, appealing, and practical ways to deliver all types of low-voltage connections needed for today’s digital and interactive displays. No matter what type of connection is required, Hubbell’s AV products make it happen with a clean, consistent look.”