Shelton, Conn. – July, 20 2017 – Hubbell Premise Wiring has launched a new series of AV extension products that utilize the HDBaseT 2.0 protocol to provide in-wall, 4K UHD and HDR AV extension up to 100M (328ft.) These units utilize standard punch-down termination to allow for easy termination to solid UTP network cable. The standard single gang decorator style units provide extension for five AV services while the double gang units add VGA/HDMI or three HDMI source switching.
Hubbell’s 4K AV extenders feature:
- HDMI, USB, RS232, analog audio, and IR extension
- Selectable USB host or device
- HDMI 2.0 and HDCP 2.2 support
- Front or rear power insertion
- 110 style punch down terminals
- Integrated testing
“AV requirements are rapidly becoming more demanding with the market acceptance of 4K displays and HDR color spaces” Says Nate Herring, Senior Product Manager for Hubbell Premise Wiring. “These modules provide the bandwidth customers need to support these emerging formats while also providing installers with many productivity enhancing features.”
Hubbell’s 4K AV extenders can also be in-wall powered by Hubbell’s unique USB-charging receptacle with auxiliary low voltage power feed.